|
 | FC102 update for MCT10 v 2.26 and earlier | MCT10_FC102_2.01 firmware build2 | upd | Add support for : FC102 firmware 2.01 | 1,04 |   |
 | FC102 update for MCT10 v 2.27 and earlier | MCT10_FC102_2.11 firmware | upd | Add support for : FC102 firmware 2.11 | 1,04 |   |
 | FC102 update for MCT10 v 2.27 and earlier | MCT10_FC102_2.51 firmware | upd | Add support for : FC102 firmware 2.51 | 0,82 |   |
 | FC102 update for MCT10 v 2.29 and earlier | MCT10_FC102_2.70 firmware | upd | Add support for : FC102 firmware 2.70 | 0,81 |   |
 | FC102 update for MCT10 v 2.30 and earlier | MCT10_FC102_2.83 firmware | upd | Add support for : FC102 firmware 2.83 | 1,10 |   |
 | FC102 update for MCT10 v 2.30 and earlier | MCT10_FC102_2.83 firmware | upd | Add support for : FC102 firmware 2.83 | 1,10 |   |
 | FC202 update for MCT10 v 2.28 and earlier | MCT10_Update_for_FC202_version_1.00.zip | zip | Add support for : FC202 firmware 1.00 | 1,29 |   |
 | FC202 update for MCT10 v 2.29 and earlier | MCT10_FC202_1.05 firmware | upd | Add support for : FC202 firmware 1.05 | 1,15 |   |
 | FC202 update for MCT10 v 2.29 and earlier | MCT10_FC202_1.10 firmware | upd | Add support for : FC202 firmware 1.10 | 1,15 |   |
 | FC202 update for MCT10 v 2.32 and earlier | MCT10_FC202_1.28 firmware | upd | Add support for : FC202 firmware 1.28 | 0,01 |   |
 | FC30x update for MCT10 v 2.02 and earlier | MCT10_FC30x_2.53 firmware support 11 august 2005.upd | upd | Add support for : FC30x firmware 2.53 | 0,01 |   |
 | FC30x update for MCT10 v 2.02 and earlier | MCT10_FC30x_3.06 firmware support 1July 2005.upd | upd | Add support for : FC30x firmware 3.06 | 0,01 |   |
 | FC30x update for MCT10 v 2.02 and earlier | MCT10_FC30x_3.50 firmware support 17 october 2005.upd | upd | Add support for : FC30x firmware 3.50 | 0,01 |   |
 | FC30x update for MCT10 v 2.25 and earlier | MCT10_FC30x_4.20 firmware | upd | Add support for : FC30x firmware 4.20 | 0,01 |   |
 | FC30x update for MCT10 v 2.26 and earlier | MCT10_FC30x_4.35 firmware | upd | Add support for : FC30x firmware 4.35 | 1,00 |   |
 | FC30x update for MCT10 v 2.27 and earlier | MCT10_FC30x_4.38 firmware | upd | Add support for : FC30x firmware 4.38 | 1,00 |   |
 | FC30x update for MCT10 v 2.28 and earlier | MCT10_FC30x_4.54 firmware | upd | Add support for : FC30x firmware 4.54 | 1,02 |   |
 | FC30x update for MCT10 v 2.29 and earlier | MCT10_FC30x_4.84 firmware | upd | Add support for : FC30x firmware 4.84 | 0,66 |   |
 | FC30x update for MCT10 v 2.29 and earlier | MCT10_FC30x_4.85 firmware support Aug 2007.upd | upd | Add support for : FC30x firmware 4.85, revision 2 | 0,60 |   |
 | FC30x update for MCT10 v 2.33 and earlier | MCT10_FC30x_5.07-5.30 firmware support. Apr 2008 | upd | Add support for : FC30x firmware 5.07 -5.30 | 1,65 |   |
 | FC202 | 1.24 | .upd | FC202 software version 1.24 | 0,86 |   |
 | Update to FC30x Database for MCT10 v 2.02 and earlier | September 2005 Update v.2.0 | upd | Install this update when using Pentium 4 HT processor. | 0,01 |   |